LVD30-T10
SMC
bp1_process_valve
LVD High Purity Chemical Valve/Compact Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/lvd/lvd_t_asmtab.prj},{NB=LVD30-T10(0)},{CLASS=(3) Ø8},{CLASSX=3},{VALVE=0},{SIZE=10},{PILOT=},{PPOSITION=},{MATERIAL=},{OPTION=},{THREAD=0},{A=35.000},{B=35.000},{C=79.500},{D=62.000},{E=17.500},{F=136.000},{G=42.400},{H=17.500},{J=6.000},{K=22.000},{L=50.000},{M=7.000},{N=36.800},{P=6.000},{Q=36.000},{R1=4.000},{R2=3.500},{C1=-10.500},{C2=90.000},{C3=4.500},{N1=2.150},{Q1=13.000},{X1=25.000},{X2=6.000},{X3=14.050},{Y1=10.000},{Y2=8.000},{Y3=82.000},{Y4=5.500},{BY1=20.000},{BY2=9.350},{BYX1=7.500},{BYX2=2.000},{T=34.000},{U=17.500},{H1=12.000},{JJ=33.000},{PPATH=lvd_t/assembly/lvd_t_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
LVD-T - Air Operated Type/Tube Extensions
Bill of material
LVD30-T10
CLASS
Body class
(3) Ø8
(3) Ø8
VALVE
Valve type
(0) N.C.
(1) N.O.
(2) Double acting
(0) N.C.
(1) N.O.
(2) Double acting
SIZE
Applicable tubing size
(10) Metric: 10
(11) Inch: 3/8
(10) Metric: 10
(11) Inch: 3/8
PILOT
Pilot port type
(-) Ø6 One-touch fitting
(2) M5x0.8
(-) Ø6 One-touch fitting
(2) M5x0.8
PPOSITION
Pliot Port Position
(-) 1
(P2) 2
(P3) 3
(P4) 4
(-) 1
(P2) 2
(P3) 3
(P4) 4
MATERIAL
Material
(-) Body: PFA, End plate:PPS, Diaphragm:PTFE
(N) Body: PFA, End plate:PPS, Diaphragm:PTFE(Ammonium hydroxide compatible)
(-) Body: PFA, End plate:PPS, Diaphragm:PTFE
(N) Body: PFA, End plate:PPS, Diaphragm:PTFE(Ammonium hydroxide compatible)
OPTION
Option
(-) None
(1) With flow rate adjustment
(-) None
(1) With flow rate adjustment
THREAD
Thread on/off
on
off
on
off