PAP3310S-1S11
SMC
bp1_process_valve
PAP Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/pap_series/pap331_ss_asmtab.prj},{NB=PAP3310S-1S11(0)},{ENVIRONMENT=(P) Clean room},{ACTUATION=0},{TYPE=1},{SIZE=11},{THREAD1=},{OPTION=},{THREAD2=0},{PPATH=pap3000/pap331_ss/assembly/pap331_ss_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PAP3000 - Automatically Operated Type (Internal Switching Type)/Air Operated Type (External Switching Type) Connection: With Nut
Bill of material
PAP3310S-1S11
ENVIRONMENT
Assembly environment
(P) Clean room
ACTUATION
Actuation
(0) Automatically operated
(3) Air operated
(0) Automatically operated
(3) Air operated
TYPE
Fitting type
(1) LQ1
(2) LQ2
(1) LQ1
(2) LQ2
SIZE
Fitting size
(11) IN side: 3, OUT side: 3
(1113) IN side: 3, OUT side: 4
(1311) IN side: 4, OUT side: 3
(13) IN side: 4, OUT side: 4
(1319) IN side: 4, OUT side: 5
(1913) IN side: 5, OUT side: 4
(19) IN side: 5, OUT side: 5
(11) IN side: 3, OUT side: 3
(1113) IN side: 3, OUT side: 4
(1311) IN side: 4, OUT side: 3
(13) IN side: 4, OUT side: 4
(1319) IN side: 4, OUT side: 5
(1913) IN side: 5, OUT side: 4
(19) IN side: 5, OUT side: 5
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(T) NPTF
(-) Rc
(N) NPT
(F) G
(T) NPTF
OPTION
Option
(-) None
(B) With foot
(N) With silencer
(BN) With foot and silencer
(-) None
(B) With foot
(N) With silencer
(BN) With foot and silencer
THREAD2
Thread on/off
on
off
on
off