SGC221A-0510Y-1TS
SMC
bp1_process_valve
SGC Coolant Valve
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/sgc/sgc_asmtab.prj},{NB=SGC221A-0510Y-1TS(0)},{SERIES=2},{VALVE=1},{SEAL=A},{PRESSURE=05},{THREAD1=},{PORT=10},{PILOT=Y},{VOLTAGE=1},{ENTRY=T},{SUPPRESSOR=S},{OVERRIDE=},{BRACKET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD2=0},{PPATH=sgc/assembly/sgc_asmsbl.prj},{V=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SGC - External Pilot Solenoid
Bill of material
SGC221A-0510Y-1TS
SERIES
Series
(2) SGC200
(3) SGC300
(4) SGC400
(5) SGC500
(6) SGC600
(7) SGC700
(2) SGC200
(3) SGC300
(4) SGC400
(5) SGC500
(6) SGC600
(7) SGC700
VALVE
Valve type
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
SEAL
Seal material
(A) NBR
(B) FKM
(A) NBR
(B) FKM
PRESSURE
Pressure range
(05) Pressure range 0 to 0.5 MPa
(10) Pressure range 0 to 1 MPa
(16) Pressure range 0 to 1.6 MPa
(05) Pressure range 0 to 0.5 MPa
(10) Pressure range 0 to 1 MPa
(16) Pressure range 0 to 1.6 MPa
THREAD1
Thread type
(-) Rc
(G) G (ISO1179-1)
(N) NPT
(T) NPTF
(-) Rc
(G) G (ISO1179-1)
(N) NPT
(T) NPTF
PORT
Port size
(10) 3/8
(15) 1/2
(10) 3/8
(15) 1/2
PILOT
Pilot valve
(Y) 0.35 W type (V116)
(-) SF4
(Y) 0.35 W type (V116)
(-) SF4
VOLTAGE
Rated voltage
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC (115 VAC) 50/60 Hz
(4) 220 VAC (230 VAC) 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC (115 VAC) 50/60 Hz
(4) 220 VAC (230 VAC) 50/60 Hz
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(T) Conduit terminal
(D) DIN terminal(Pitch between the terminals: 11 mm)
(DO) DIN terminal without connector
(W) M12 connector (4-pin type)
(T) Conduit terminal
(D) DIN terminal(Pitch between the terminals: 11 mm)
(DO) DIN terminal without connector
(W) M12 connector (4-pin type)
SUPPRESSOR
Light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage supressor
(S) With surge voltage suppressor
(Z) With light/surge voltage supressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking lever type
BRACKET
Bracket mounting position
(-) Without bracket
(B1) Bracket on the left side
(B2) Bracket on the right side
(-) Without bracket
(B1) Bracket on the left side
(B2) Bracket on the right side
AUTOSWITCH
Auto switches
(-) Without auto switch (without magnet)
(M) Without auto switch (with built-in magnet)
(A) D-M9N
(B) D-M9P
(C) D-M9B
(E) D-M9NA
(F) D-M9PA
(G) D-M9BA
(-) Without auto switch (without magnet)
(M) Without auto switch (with built-in magnet)
(A) D-M9N
(B) D-M9P
(C) D-M9B
(E) D-M9NA
(F) D-M9PA
(G) D-M9BA
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
N/A
N/A
THREAD2
Thread on/off
on
off
on
off