SY313-5WAO-M5
SMC
bp1_solenoid_valve
3 port solenoid valve
sy300
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/3_port/sy300/sy3_3_wa_valve.prj},{NB=SY313-5WAO-M5},{ACTUATION=1},{VOLTAGE=5},{ENTRY=WAO},{SUPPRESSOR=},{MANUAL=},{ASIZE=M5},{THREAD=},{OMSC=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SY3_3_WA - Body Ported 3 Port Valve/Made to Order M8 Connector Conforming to IEC60947-5-2
Bill of material
SY313-5WAO-M5
ACTUATION
Type of actuation
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(WAO) Without connector cable
(WA1) With connector cable/Cable length 300 mm
(WA2) With connector cable/Cable length 500 mm
(WA3) With connector cable/Cable length 1000 mm
(WA4) With connector cable/Cable length 2000 mm
(WA5) With connector cable/Cable length 3000 mm
(WA6) With connector cable/Cable length 4000 mm
(WA7) With connector cable/Cable length 5000 mm
(WAO) Without connector cable
(WA1) With connector cable/Cable length 300 mm
(WA2) With connector cable/Cable length 500 mm
(WA3) With connector cable/Cable length 1000 mm
(WA4) With connector cable/Cable length 2000 mm
(WA5) With connector cable/Cable length 3000 mm
(WA6) With connector cable/Cable length 4000 mm
(WA7) With connector cable/Cable length 5000 mm
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
ASIZE
A port size
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
OMSC
Made to order
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant