VZ512-1D-01-Q
SMC
bp1_solenoid_valve
3 port solenoid valve
Series VZ100/300/500
Series VZ500
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/3_port/vz/vz500/vz502.prj},{NB=VZ512-1D-01-Q},{IDNR=},{MODEL=VZ500},{ACTUATION=1},{AREA=},{BODY=},{VOLTAGE=1},{ENTRY=D},{SURGE=},{MANUAL=},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VZ502 - 3 Port Solenoid Valve / Body Ported
Bill of material
VZ512-1D-01-Q
ACTUATION
Actuation
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
AREA
Area
() Japan Asia Australia England
(E) Europe
(N) North America
() Japan Asia Australia England
(E) Europe
(N) North America
BODY
Body option
() Individual pilot exhaust
(M) Common exhaust (pilot and main valve)
(R) External pilot (for manifold)
() Individual pilot exhaust
(M) Common exhaust (pilot and main valve)
(R) External pilot (for manifold)
VOLTAGE
Rated voltage
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(D) DIN Terminal with connector
(DO) DIN Terminal without connector
(D) DIN Terminal with connector
(DO) DIN Terminal without connector
SURGE
Indicator light and surge voltage suppressor
() None
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
() None
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
MANUAL
Manual override
() Non locking push style
(B) Locking slotted style
(C) Locking knob style
() Non locking push style
(B) Locking slotted style
(C) Locking knob style
OPTION
Bracket
() None
(F) With bracket
() None
(F) With bracket