您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
JSY1120T-5LZ-M3-PE
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Non Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_np/manifold_base/jsy1_2_pe_valve.prj},{NB=JSY1120T-5LZ-M3-PE},{ACTUATION=1},{COIL=(T) With power saving circuit},{VOLTAGE=(5) 24 VDC},{ENTRY=L},{SUPPRESSOR=Z},{MANUAL=},{PORT=M3},{PE=M5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JSY1_2_PE_VALVE - Body Ported Valve
Bill of material
JSY1120T-5LZ-M3-PE
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(1) 2-position single
(2) 2-position double
COIL
Coil specification
(T) With power saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
A B Port Size
(M3) M3 x 0.5
(M5) M5 x 0.8
(M3) M3 x 0.5
(M5) M5 x 0.8
PE
P.E. Plate
M5