JJ5SY1-10F1-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jj5sy1_10f_p_base_asmtab.prj},{NB=JJ5SY1-10F1-02U-C2_D},{CONNECTOR=F},{ENTRY=1},{VS=2},{LOCATION=U},{SEBLOCK=},{ABSIZE=-C2},{MOUNTING=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{PPATH=../jj5sy1_10f_p/assembly/jj5sy1_10f_p_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-10F/P-BASE - Plug-in Connector Connecting Base: D-sub Connector/Flat Ribbon Cable Connector
Bill of material
JJ5SY1-10F1-02U-C2
CONNECTOR
Connector type
(F) D-sub connector <IP40> (25 pins)
(FC) D-sub connector <IP20> (25 pins)
(P) Flat ribbon cable <IP40> (26 pins)
(PG) Flat ribbon cable <IP40> (20 pins)
(PH) Flat ribbon cable <IP40> (10 pins)
(PC) Flat ribbon cable <IP20> (26 pins)
(PGC) Flat ribbon cable <IP20> (20 pins)
(PHC) Flat ribbon cable <IP20> (10 pins)
(F) D-sub connector <IP40> (25 pins)
(FC) D-sub connector <IP20> (25 pins)
(P) Flat ribbon cable <IP40> (26 pins)
(PG) Flat ribbon cable <IP40> (20 pins)
(PH) Flat ribbon cable <IP40> (10 pins)
(PC) Flat ribbon cable <IP20> (26 pins)
(PGC) Flat ribbon cable <IP20> (20 pins)
(PHC) Flat ribbon cable <IP20> (10 pins)
ENTRY
Connector entry direction
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
BASE
(1) For plug-in connector connecting base