JJ5SY1-10S30-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jj5sy1_10s3_ex120_base_asmtab.prj},{NB=JJ5SY1-10S30-02U-C2_D},{SIUNIT=0},{VS=2},{LOCATION=U},{SEBLOCK=},{ABSIZE=-C2},{MOUNTING=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{PPATH=../jj5sy1_10s3_ex120/assembly/jj5sy1_10s3_ex120_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-10S3-BASE-EX120 - Plug-in Connector Connecting Base:Series EX120
Bill of material
JJ5SY1-10S30-02U-C2
SIUNIT
SI unit specification
(0) Without SI unit
(Q) DeviceNet (Positive common NPN)
(R1) OMRON Corp.: CompoBus/S (16 outputs)
(R2) OMRON Corp.: CompoBus/S (8 outputs)
(V) CC-Link
(ZB) CompoNET (Positive common)
(ZBN) CompoNet (Negative common)
(0) Without SI unit
(Q) DeviceNet (Positive common NPN)
(R1) OMRON Corp.: CompoBus/S (16 outputs)
(R2) OMRON Corp.: CompoBus/S (8 outputs)
(V) CC-Link
(ZB) CompoNET (Positive common)
(ZBN) CompoNet (Negative common)
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
MOUNTING
Mounting
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
BASE
(1) For plug-in connector connecting base