JJ5SY1-10S0-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jj5sy1_10s3_ex250_base_asmtab.prj},{NB=JJ5SY1-10S0-02U-C2_EX250},{SIUNIT=0},{IBS=},{IBT=},{VS=2},{PEENTRY=U},{ABSIZE=-C2},{MOUNTING=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{PPATH=../jj5sy1_10s_ex250/assembly/jj5sy1_10s3_ex250_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-10S-BASE-EX250 - Plug-in Connector Connecting Base:Series EX250
Bill of material
JJ5SY1-10S0-02U-C2
SIUNIT
SI unit
(0) Without SI unit
(Q) DeviceNet(Negative common)
(N) PROFIBUS DP (Negative common)
(TA) AS-Interface(Negative common)/2 isolated common type/8 in/8 out, 31 slave modes
(TB) AS-Interface(Negative common)/2 isolated common type/4 in/4 out, 31 slave modes
(TC) AS-Interface(Negative common)/1 common type/8 in/8 out, 31 slave modes
(TD) AS-Interface(Negative common)/1 common type/4 in/4 out, 31 slave modes
(ZE) EtherNet/IP(Negative common)
(0) Without SI unit
(Q) DeviceNet(Negative common)
(N) PROFIBUS DP (Negative common)
(TA) AS-Interface(Negative common)/2 isolated common type/8 in/8 out, 31 slave modes
(TB) AS-Interface(Negative common)/2 isolated common type/4 in/4 out, 31 slave modes
(TC) AS-Interface(Negative common)/1 common type/8 in/8 out, 31 slave modes
(TD) AS-Interface(Negative common)/1 common type/4 in/4 out, 31 slave modes
(ZE) EtherNet/IP(Negative common)
IBS
Lead wire length
(-) None
(-) None
IBT
Input block type
(-) Without input block
(-) Without input block
VS
Valve stations
PEENTRY
P, E port entry,SUP/EXH block assembly
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot
(H) D side/External pilot
(J) Both sides/External pilot
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot
(H) D side/External pilot
(J) Both sides/External pilot
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
MOUNTING
Mounting
(-) Direct mounting
(-) Direct mounting
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
BASE
(1) For plug-in connector connecting base