JJ5SY1-10S60-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jj5sy1_10s6_ex600_base_asmtab.prj},{NB=JJ5SY1-10S60-02U-C2_D_},{SIUNIT=0},{SICMMON=},{IOUS=},{VS=2},{PEENTRY=U},{ABSIZE=-C2},{MOUNTING=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{IOST1=},{IOST2=},{IOST3=},{IOST4=},{IOST5=},{IOST6=},{IOST7=},{IOST8=},{IOST9=},{PPATH=../jj5sy1_10s6_ex600/assembly/jj5sy1_10s6_ex600_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-10S6-BASE-EX600 - Plug-in Connector Connecting Base:Series EX600
Bill of material
JJ5SY1-10S60-02U-C2
SIUNIT
SI unit
(0) Without SI unit
(Q) DeviceNet(Version A)
(N) PROFIBUS DP (Version A)
(V) CC-Link (Positive common NPN)
(EA) EtherNet/IP(2 ports)
(D) EtherCAT
(F) PROFINET
(WE) EtherNet/IP compatible wireless base
(WF) PROFINET compatible wireless base
(WS) Wireless remote
(0) Without SI unit
(Q) DeviceNet(Version A)
(N) PROFIBUS DP (Version A)
(V) CC-Link (Positive common NPN)
(EA) EtherNet/IP(2 ports)
(D) EtherCAT
(F) PROFINET
(WE) EtherNet/IP compatible wireless base
(WF) PROFINET compatible wireless base
(WS) Wireless remote
SICMMON
SI unit output polarity,End plate type
(-) Without SI unit
(-) Without SI unit
IOUS
I/O unit stations
(-) None
(-) None
VS
Valve stations
PEENTRY
P, E port entry,SUP/EXH block assembly
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot
(H) D side/External pilot
(J) Both sides/External pilot
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot
(H) D side/External pilot
(J) Both sides/External pilot
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
MOUNTING
Mounting
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
BASE
(1) For plug-in connector connecting base
IOST1
I/O unit station 1
N/A
N/A
IOST2
I/O unit station 2
N/A
N/A
IOST3
I/O unit station 3
N/A
N/A
IOST4
I/O unit station 4
N/A
N/A
IOST5
I/O unit station 5
N/A
N/A
IOST6
I/O unit station 6
N/A
N/A
IOST7
I/O unit station 7
N/A
N/A
IOST8
I/O unit station 8
N/A
N/A
IOST9
I/O unit station 9
N/A
N/A