JJ5SY1-10S0-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jj5sy1_10s_ex260_base_asmtab.prj},{NB=JJ5SY1-10S0-02U-C2},{SIUNIT=0},{VS=2},{LOCATION=U},{SEBLOCK=},{ABSIZE=-C2},{MOUNTING=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{PPATH=../jj5sy1_10s_ex260/assembly/jj5sy1_10s_ex260_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-10S-BASE-EX260 - Plug-in Connector Connecting Base:Series EX260
Bill of material
JJ5SY1-10S0-02U-C2
SIUNIT
SI unit specification
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
MOUNTING
Mounting
(-) Direct mounting
(-) Direct mounting
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
BASE
(1) For plug-in connector connecting base