JSY11M-2P-1SA-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_p/manifold_base/jsy1000_mblock_2p.prj},{NB=JSY11M-2P-1SA-C2},{PITCH=1},{WIRING=S},{ABSIZE=-C2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JSY11M-2P - Manifold Block Assembly
Bill of material
JSY11M-2P-1SA-C2
PITCH
Manifold pitch
(1) JSY1000 (6.5 mm pitch)
(2) JSY1000 (9 mm pitch)
(1) JSY1000 (6.5 mm pitch)
(2) JSY1000 (9 mm pitch)
WIRING
Wiring specification
(S) Single wiring
(D) Double wiring
(S) Single wiring
(D) Double wiring
ABSIZE
A/B port size
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting
(C2) ø2 One-touch fitting
(C4) ø4 One-touch fitting