JJ5SY5-10S0-02U-C10
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy5000_p/manifold_base/jj5sy5_10s_ex250_base_asmtab.prj},{NB=JJ5SY5-10S0-02U-C10_EX250_D},{TYPE=(10) Side ported},{SIUNIT=0},{IBS=},{IBT=},{VS=2},{PEENTRY=U},{ABSIZE=C10},{MOUNTING=},{WIRING=D},{PPATH=../jj5sy5-10s-ex250/assembly/jj5sy5_10s_ex250_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY5-10S-EX250-BASE - Plug-in Connector Connecting Base:Series EX250
Bill of material
JJ5SY5-10S0-02U-C10
TYPE
Type
(10) Side ported
SIUNIT
SI unit
(0) Without SI unit
(Q) DeviceNet(Negative common)
(N) PROFIBUS DP (Negative common)
(TA) AS-Interface(Negative common)/2 isolated common type/8 in/8 out, 31 slave modes
(TB) AS-Interface(Negative common)/2 isolated common type/4 in/4 out, 31 slave modes
(TC) AS-Interface(Negative common)/1 common type/8 in/8 out, 31 slave modes
(TD) AS-Interface(Negative common)/1 common type/4 in/4 out, 31 slave modes
(Y) CANopen(Negative common)
(ZE) EtherNet/IP(Negative common)
(0) Without SI unit
(Q) DeviceNet(Negative common)
(N) PROFIBUS DP (Negative common)
(TA) AS-Interface(Negative common)/2 isolated common type/8 in/8 out, 31 slave modes
(TB) AS-Interface(Negative common)/2 isolated common type/4 in/4 out, 31 slave modes
(TC) AS-Interface(Negative common)/1 common type/8 in/8 out, 31 slave modes
(TD) AS-Interface(Negative common)/1 common type/4 in/4 out, 31 slave modes
(Y) CANopen(Negative common)
(ZE) EtherNet/IP(Negative common)
IBS
Input block stations
(-) None
(-) None
IBT
Input block type
(-) Without input block
(-) Without input block
VS
Valve stations
PEENTRY
P, E port entry,SUP/EXH block assembly
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot(Made to order)
(H) D side/External pilot(Made to order)
(J) Both sides/External pilot(Made to order)
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot(Made to order)
(H) D side/External pilot(Made to order)
(J) Both sides/External pilot(Made to order)
ABSIZE
A/B port size
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
MOUNTING
Mounting and Option
(-) Direct mounting
(-) Direct mounting
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
L1
179.0
mm
L2
85.5
mm
L3
0.0
mm
L4
0.0
mm
L5
0.00
mm
L6
0.0
mm