JJ5SY5-10S0-02U-C10
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy5000_p/manifold_base/jj5sy5_10s_ex260_base_asmtab.prj},{NB=JJ5SY5-10S0-02U-C10_EX260_D},{TYPE=(10) Side ported},{SIUNIT=0},{VS=2},{PEENTRY=U},{SEBLOCK=},{ABSIZE=C10},{MOUNTING=},{WIRING=D},{PPATH=../jj5sy5-10s-ex260/assembly/jj5sy5_10s_ex260_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY5-10S-EX260-BASE - Plug-in Connector Connecting Base:Series EX260
Bill of material
JJ5SY5-10S0-02U-C10
TYPE
Type
(10) Side ported
SIUNIT
SI unit
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
VS
Valve stations
PEENTRY
P, E port entry
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot(Made to order)
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot(Made to order)
ABSIZE
A/B port size
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
MOUNTING
Mounting and Option
(-) Direct mounting
(-) Direct mounting
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
L1
126.2
mm
L2
85.5
mm
L3
0.0
mm
L4
0.0
mm
L5
0.00
mm