JSY5100-5U
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy5000_p/manifold_base/jsy5_0_valve.prj},{NB=JSY5100-5U},{ACTUATION=1},{EXHAUST=(0) Pilot valve individual exhaust},{PILOT=},{COIL=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=U},{OVERRIDE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JSY5_0_VALVE - Base Mounted Valve/For Manifold Mounting
Bill of material
JSY5100-5U
ACTUATION
Type of actuation
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
EXHAUST
Pilot valve exhaust method
(0) Pilot valve individual exhaust
PILOT
Pilot specification
(-) Internal pilot
(R) External pilot(Made to order)
(-) Internal pilot
(R) External pilot(Made to order)
COIL
Coil specification
(-) Standard
(T) With power saving circuit(Continuous duty type)(Made to order)
(-) Standard
(T) With power saving circuit(Continuous duty type)(Made to order)
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type