JSY51M-1P-1A-C12
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy5000_p/manifold_base/jsy5_1p.prj},{NB=JSY51M-1P-1A-C12},{SEBASS=1},{PSTYPE=},{ENTRY=},{PESIZE=-C12},{MOUNTING=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JSY51M-1P - SUP/EXH block assembly
Bill of material
JSY51M-1P-1A-C12
SEBASS
SUP/EXH block assembly
(1) For D-sub Connector (IP67), Terminal block box, Lead wire, EX600/260/250
(3) For D-sub connector (25 pins)(IP40/Connector Entry Direction Adjustable)
(4) For Flat ribbon cable (26 pins)(IP40/Connector Entry Direction Adjustable)
(5) For Flat ribbon cable (20 pins)(IP40/Connector Entry Direction Adjustable)
(6) For Flat ribbon cable (10 pins)(IP40/Connector Entry Direction Adjustable)
(14) For EX120
(1) For D-sub Connector (IP67), Terminal block box, Lead wire, EX600/260/250
(3) For D-sub connector (25 pins)(IP40/Connector Entry Direction Adjustable)
(4) For Flat ribbon cable (26 pins)(IP40/Connector Entry Direction Adjustable)
(5) For Flat ribbon cable (20 pins)(IP40/Connector Entry Direction Adjustable)
(6) For Flat ribbon cable (10 pins)(IP40/Connector Entry Direction Adjustable)
(14) For EX120
PSTYPE
Pilot, Silencer type
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ENTRY
Connector entry direction
N/A
N/A
PESIZE
P, E port size (One-touch fittings)
(C12) ø12 One-touch fitting
(00) Plug
(C12) ø12 One-touch fitting
(00) Plug
MOUNTING
Mounting
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)