VV5FR2-01T-021-01
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR2000 5 Port Solenoid Valve
Manifold Assembly
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vfr2000/manifold_assembly/vv5fr2_01t_asmtab.prj},{NB=VV5FR2-01T-021-01_1F_11},{JUNCTION=(-) Individual junction cover},{VS=2},{SYMBOL=1},{PORT=01},{THREAD=},{CE=},{VV=Valve SPEC=>},{COIL=1},{ENTRY=(F) Plug-in},{OPTION=},{MANUAL=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{PPATH=../vv5fr2_01t/assembly/vv5fr2_01t_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV5FR2-01T - Plug-in Type: With Terminal Block (Individual Junction Cover)
Bill of material
VV5FR2-01T-021-01
JUNCTION
Junction cover
(-) Individual junction cover
VS
Stations
SYMBOL
Symbol
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(3) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Side
(4) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Bottom
(5) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Side
(6) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Bottom
(7) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Side
(8) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Bottom
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(3) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Side
(4) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Bottom
(5) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Side
(6) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Bottom
(7) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Side
(8) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Bottom
PORT
Port size
(01) P, EA, EB port size 1/4, A, B port size: 1/8
(02) P, EA, EB port size 1/4, A, B port size: 1/4
(C6) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 6
(C8) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 8
(01) P, EA, EB port size 1/4, A, B port size: 1/8
(02) P, EA, EB port size 1/4, A, B port size: 1/4
(C6) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 6
(C8) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 8
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110V to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110V to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(F) Plug-in
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A