MGPM32-25Z
SMC
bp2_combination_cylinder
MGP Compact Guide Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_combination_cylinder/mgp/mgp-z_asmtab.prj},{NB=MGPM32-25Z(0_0_0)},{BORE=32},{BEARING=M},{THREAD=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{STOP=0},{OMSC=},{THREAD2=0},{SMAX=400},{PPATH=mgp-z/assembly/mgp-z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
Bill of material
MGPM32-25Z
BORE
Bore size
32
32
mm
BEARING
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(A) High precision ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
(A) High precision ball bushing bearing
THREAD
Thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSW
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke (Using exclusive body)
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke (Using exclusive body)
COM
Comment
-
OMSC
Made to order
(-) None
(-XB6) Heat resistant cylinder (-10 to 150℃)
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-XC6A) Stainless steel used on all standard iron parts
(-XC6B) Stainless steel used on rod parts etc.
(-XC22) Fluororubber seals
(-XC82) Bottom mounting type
(-XC85) Grease for food processing equipment
(-X144) Symmetrical port position
(-X867) Side porting type (Plug location changed)
(-XB22) Shock absorber soft type series RJ type
(-XC4) With heavy duty scraper
(-XC4W) With double heavy duty scraper
(-XC35) With coil scraper
(-XC35W) With double coil scraper
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: Stainless steel 304), With scraper on single side
(-XC88W) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: Stainless steel 304), With scrapers on both sides
(-XC89W) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: S45C), With scrapers on both sides
(-XC91) Spatter resistant coil scraper, Grease for welding (Rod parts: S45C), With scraper on single side
(-XC91W) Spatter resistant coil scraper, Grease for welding (Rod parts: S45C), With scrapers on both sides
(-) None
(-XB6) Heat resistant cylinder (-10 to 150℃)
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-XC6A) Stainless steel used on all standard iron parts
(-XC6B) Stainless steel used on rod parts etc.
(-XC22) Fluororubber seals
(-XC82) Bottom mounting type
(-XC85) Grease for food processing equipment
(-X144) Symmetrical port position
(-X867) Side porting type (Plug location changed)
(-XB22) Shock absorber soft type series RJ type
(-XC4) With heavy duty scraper
(-XC4W) With double heavy duty scraper
(-XC35) With coil scraper
(-XC35W) With double coil scraper
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: Stainless steel 304), With scraper on single side
(-XC88W) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: Stainless steel 304), With scrapers on both sides
(-XC89W) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Rod parts: S45C), With scrapers on both sides
(-XC91) Spatter resistant coil scraper, Grease for welding (Rod parts: S45C), With scraper on single side
(-XC91W) Spatter resistant coil scraper, Grease for welding (Rod parts: S45C), With scrapers on both sides
THREAD2
Thread on/off
on
off
on
off