10-CJ2B10-15Z
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_standard_air_cylinder/cj2/10_cj2_z_asmtab.prj},{NB=10-CJ2B10-15Z(0_0_0)},{TYPE=10},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{CUSHION=},{STROKE=15},{STDSTROKE=15,30,45,60,75,100,125,150},{SMAX1=150},{POS=0},{PORT=},{STOP=0},{MOUNTING=},{THREAD=0},{PPATH=10_cj2_z/assembly/10_cj2_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
SMC
Description
10/11-CJ2-Z/10/11-CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod/Clean Series
Bill of material
10-CJ2B10-15Z
TYPE
Clean series
(10) Relief type
(11) Vacuum suction type
(10) Relief type
(11) Vacuum suction type
BORE
Bore size
10
10
mm
MOUNT
Mounting style
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
STROKE
Stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
PORT
Head cover port location
(-) Perpendicular
(R) In-line
(-) Perpendicular
(R) In-line
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
MOUNTING
Auto switch mounting type
N/A
N/A
THREAD
Thread on/off
on
off
on
off