CM2KB40-25S
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CM2K_ST-Z/CDM2K_ST-Z - Air Cylinder/Non-rotating: Single Acting Spring Retu...
SMC
26.09.2023
{smc/bp2_standard_air_cylinder/cm2/cm2k_s_asmtab.prj},{NB=CM2KB40-25S(0_0_0)},{BORE=40},{SMAX1=250},{A=24},{AL=21.0},{B=0},{B1=22},{B2=41},{C2=0.0},{CI=0},{CD=0},{CL=0.0},{CX=0},{CZ=0},{E1X=32},{F=16},{FL=13.5},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{G=11},{H=50},{H1=8},{H2=10},{I=46.5},{KB=14.2},{L=0},{LC=0},{LD=0.0},{LH=0},{LS1=MIN},{LS2=MIN},{LS3=MIN},{LS4=MIN},{LS5=MIN},{LT=0.0},{LX=0},{LZ=0},{MM1X=14},{MM2X=1.50},{N=21.5},{NA=42.5},{NN1X=32},{NN2X=2.0},{P12X=13.157},{RR=0},{S1=113.0},{S2=138.0},{S3=163.0},{S4=188.0},{S5=213.0},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{U=0.0},{X=0},{Y=0},{Z0=MIN},{Z1=MIN},{Z2=MIN},{Z3=MIN},{Z4=MIN},{Z5=MIN},{ZZ1=179},{ZZ2=204},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{METHOD=S},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CM2K/CDM2K - Air Cylinder/Non-rotating: Single Acting Spring Return/Extend :This product has been discontinued.
Bill of material
CM2KB40-25S
BORE
Bore size
40
40
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
STROKE
Cylinder stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
METHOD
Method
(S) Single action : Push
(T) Single action : Pull
(S) Single action : Push
(T) Single action : Pull
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off