CQSKB20-5D
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_standard_air_cylinder/cqs/cqsk_asmtab.prj},{NB=CQSKB20-5D(0_0_0)},{BORE=20},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{SMAX=50},{POS=0},{ACTION=(D) Double acting},{BODY=},{STOP=0},{OMSC=},{THREAD=0},{AA1=29.0},{AA2=39.0},{BB1=24.5},{BB2=34.5},{C=7},{E=36},{F=5.5},{H=M5x0.8},{I=47},{K=8.2},{LL1=4.5},{M=25.5},{N=5.4},{OA=M6x1.0},{OB=9.0},{Q=13.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{MM=M8x1.25},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.00},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{PPATH=cqsk/assembly/cqsk_asmsbl.prj},{TH=13},{G=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
CQSK/CDQSK - Compact Cylinder:Non-rotating Rod Type Double Acting,Single Rod
Bill of material
CQSKB20-5D
BORE
Bore size
20
20
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
BODY
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(F) Boss on head side
(FM) Boss on head side & Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
(F) Boss on head side
(FM) Boss on head side & Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) Without order
(-XC6) Piston rod and rod end nut made of stainless steel
(-X1876) With concave shape end boss on the cylinder tube head side
(-) Without order
(-XC6) Piston rod and rod end nut made of stainless steel
(-X1876) With concave shape end boss on the cylinder tube head side
THREAD
Thread on/off
on
off
on
off
TH
13
13
mm
G
2.0
2.0
mm