AKP-LA12E-G04
SMC
bp3_flow_control_equipment
akp
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/akp/akp_la.prj},{NB=AKP-LA12E-G04},{DD1=12},{DD2=12},{D1=2.9},{D2=21.7},{D3=21.7},{D4=28.6},{L1=51.7},{L2=35.3},{L22=35.30},{L3=51.7},{L4=35.3},{L44=35.30},{L5=30},{H1=67.8},{H2=58.8},{H3=25.7},{H4=56.4},{M1=22.0},{M2=22.0},{WEIGHT=157},{TL=6.200},{BWE=9.000},{BLE=1.000},{BW1=24.400},{BL1=29.500},{BW2=27.500},{BL2=0.000},{BW3=28.600},{BL3=16.500},{BW4=0.000},{BL4=5.000},{BW5=26.700},{BL5=1.200},{BW6=18.600},{BL6=2.800},{BW7=21.400},{BL7=0.100},{T1W1=18.500},{T1L1=1.500},{T1W2=13.100},{T1L2=2.100},{T1W3=21.700},{T1L3=14.300},{T1W4=18.500},{T1L4=0.000},{B1=2.000},{RL=17.400},{T2W1=18.500},{T2L1=1.500},{T2W2=13.100},{T2L2=2.100},{T2W3=21.700},{T2L3=14.300},{T2W4=16.200},{T2L4=17.400},{T2D4=18.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
AKP-LA - Vertical Type/Elbow Type
Bill of material
AKP-LA12E-G04
GUI
AKP-LA12E-G04
AKP-LA12E-G04
MODEL
Model
AKP-LA12E-G04
AKP-LA12E-G04
OD
Applicable tubing O.D
12
12
FUNCTION
Residual pressure release function
(E) With
(E) With
THREAD
Thread type
G1/2
G1/2
DD1
12
12
mm
DD2
12
12
mm
D1
2.9
2.9
mm
D2
21.7
21.7
mm
D3
21.7
21.7
mm
D4
28.6
28.6
mm
L1
51.7
51.7
mm
L2
35.3
35.3
mm
L3
51.7
51.7
mm
L4
35.3
35.3
mm
L5
Width across flats
30
30
mm
H1
67.8
67.8
mm
H2
58.8
58.8
mm
H3
25.7
25.7
mm
H4
56.4
56.4
mm
M1
22.0
22.0
mm
M2
22.0
22.0
mm
WEIGHT
157
157
g