10-AS2052FS-07A
SMC
bp3_flow_control_equipment
AS-FS-A Speed Controller With Compact Indicator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs-a/10_as_fs_a_inch_asmtab.prj},{NB=10-AS2052FS-07A},{GUI=10-AS2052FS-07A},{MODEL=10-AS2052FS-07A},{TYPE=(10) Clean Series},{D=1/4},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=15.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=42.6},{L4MIN=41.1},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=13.60},{NUMBER=6},{PPATH=10_as_fs_a_inch/assembly/10_as_fs_a_inch_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
10_AS_2FS_A_INCH - Speed Controller With Compact Indicator/In-line Type (Inch)/Clean Series
Bill of material
10-AS2052FS-07A
GUI
10-AS2052FS-07A
10-AS2052FS-07A
MODEL
Model
10-AS2052FS-07A
10-AS2052FS-07A
TYPE
Type
(10) Clean Series
D
Applicable tubing O.D.
1/4
1/4
mm
D1
13.2
13.2
mm
X
12.0
12.0
mm
Y
0.0
0.0
mm
D2
4.3
4.3
mm
D3
7.8
7.8
mm
D4
15.0
15.0
mm
D5
16.0
16.0
mm
L1
53.4
53.4
mm
L2
7.6
7.6
mm
L3
17.2
17.2
mm
L4MAX
42.6
42.6
mm
L4MIN
41.1
41.1
mm
L5
17.0
17.0
mm
L6
22.5
22.5
mm
L7
12.0
12.0
mm
L8
16.1
16.1
mm
M1
17.0
17.0
mm
CNSMASSEXACT
Mass
13.60
13.60
g