AS2201FS-02-01A
SMC
bp3_flow_control_equipment
AS-FS-A Speed Controller With Compact Indicator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs-a/as_2_1fs_a_inch.prj},{NB=AS2201FS-02-01A},{GUI=AS22*1FS-02-01*A},{CONTROL=0},{THREAD=},{HEXAGON=},{SEAL=},{OMSC=},{D=1/8},{T=1/4},{D1=7.2},{D3=15.0},{D4=16.6},{L1=20.9},{L21=30.0},{L22=30.3},{L3=22.6},{L333=22.6},{L4UL=43.3},{L4L=41.8},{A1=37.8},{A2=36.3},{M=13.3},{MASS1=20},{MASS2=21},{NUMBER=11},{PORT=02},{OD=01},{YH1=5.40},{YH2=2.60},{YH3=10.4},{YH4=14.4},{YH5=3.2},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=18.7},{ZW2=16.7},{ZW3=16.6},{ZW4=15.0},{ZW5=7.00},{ZW6=0.0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH2=0.9},{ZH3=0.0},{ZH4=0.0},{ZH44=0.0},{YW1=6.70},{YW2=3.90},{YW3=7.15},{YW4=0.00},{YW5=0.0},{TL=10.5},{CY1=0.0},{CZ1=0.0},{CY2=30},{CZ2=1.50},{B=2},{X2=0.0},{NUMBER2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
SMC
Description
AS_2_1FS_A_INCH - Speed Controller With Compact Indicator/Elbow Type
Bill of material
AS2201FS-02-01A
GUI
AS22*1FS-02-01*A
AS22*1FS-02-01*A
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
THREAD
Thread type
(-) R
(N) NPT
(-) R
(N) NPT
HEXAGON
Width across flats (H)
N/A
N/A
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OMSC
Made to order
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
D
1/8''
1/8''
Inch
T
1/4
1/4
H
17.0
17.0
mm
D1
7.2
7.2
mm
D3
15.0
15.0
mm
D4
16.6
16.6
mm
L1
20.9
20.9
mm
L2
30.0
30.0
mm
L3
22.6
22.6
mm
L4UL
43.3
43.3
mm
L4L
41.8
41.8
mm
A1
37.8
37.8
mm
A2
36.3
36.3
mm
M
13.3
13.3
mm
CNSMASSEXACT
Mass
20
20
g