10-AS2201FSM-01-06A
SMC
bp3_flow_control_equipment
AS-FSM/FSC-A Speed Controller With Compact Indicator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsm_fsc-a/10_as_2_1fsm_fsc_a.prj},{NB=10-AS2201FSM-01-06A},{GUI=10-AS22*1FS*-01-06*A},{RANGE=FSM},{CONTROL=0},{THREAD=},{HEXAGON=},{SEAL=},{OMSC=},{D=6.0},{T=1/8},{D1=10.4},{D3=14.0},{D4=12.6},{L1=19.1},{L111=19.1},{L21=26.1},{L22=26.0},{L3=19.10},{L33=19.05},{L4UL=36.6},{L4L=35.1},{AUL=33.5},{AL=32.0},{M=13.0},{MASS1=12},{MASS2=13},{NUMBER=7},{PORT=01},{OD=06},{YH1=6.30},{YH2=1.60},{YH3=8.1},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=14.2},{ZW3=12.6},{ZW4=14.0},{ZW2=12.7},{ZW5=6.30},{ZW6=0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH3=8.8},{ZH2=0.9},{ZH4=0.0},{ZH44=0},{YW1=9.7},{YW2=6.79},{YW3=10.40},{YW4=8.10},{YW5=0.0},{TL=7.1},{CY1=0.0},{CY2=30},{CZ1=0.0},{CZ2=1.50},{CY3=0.00},{CZ3=0.0},{B=2},{X2=0.00},{NUMBER2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
10_AS_2_1FSM_FSC_A - Speed Controller With Compact Indicator/Elbow Type
Bill of material
10-AS2201FSM-01-06A
GUI
10-AS22*1FS*-01-06*A
10-AS22*1FS*-01-06*A
RANGE
Control range
(FSM) 1~50mm/s
(FSC) 50~150mm/s
(FSM) 1~50mm/s
(FSC) 50~150mm/s
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
THREAD
Thread type
(-) R
(-) R
HEXAGON
Width across flats (H)
N/A
N/A
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OMSC
Made to order
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
D
6.0
6.0
mm
T
1/8
1/8
H
12.7
12.7
mm
D1
10.4
10.4
mm
D3
14.0
14.0
mm
D4
12.6
12.6
mm
L1
19.1
19.1
mm
L2
26.1
26.1
mm
L3
19.10
19.10
mm
L4UL
36.6
36.6
mm
L4L
35.1
35.1
mm
AUL
33.5
33.5
mm
AL
32.0
32.0
mm
M
13.0
13.0
mm
CNSMASSEXACT
Mass
12
12
g