AS2052FS-07
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2f-a/as_fs_inch_asmtab.prj},{NB=AS2052FS-07},{GUI=AS2052FS*-07},{DIRECTION=},{D=1/4},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=49.0},{L4MIN=47.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{W1=21.5},{W2=24.0},{X1=7.8},{X2=16.2},{CNSMASSEXACT=16.4},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830},{SIZE=205},{N1=47.200},{N2=7.000},{N3=1.500},{N4=2.000},{N5=6.150},{N6=20.700},{N7=14.000},{N8=9.000},{N9=6.100},{N10=1.600},{N11=12.200},{N12=6.000},{N13=12.000},{N14=4.131},{N15=6.900},{PPATH=../../../smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_fs_inch/assembly/as_fs_inch_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
AS-FS (Inch) - Speed Controller with Indicator/In-line Type
Bill of material
AS2052FS-07
GUI
AS2052FS*-07
AS2052FS*-07
MODEL
Model
AS2052FS-07
AS2052FS-07
DIRECTION
Indicator window direction
(-) 0°
(1) 180°
(2) 90°
(3) 270°
(-) 0°
(1) 180°
(2) 90°
(3) 270°
OD
Applicable tubing O.D.
(07) 1/4
(07) 1/4
D
Applicable tubing O.D.
1/4
1/4
D1
13.2
13.2
mm
X
12.0
12.0
mm
Y
0.0
0.0
mm
D2
4.3
4.3
mm
D3
7.8
7.8
mm
D4
13.0
13.0
mm
D5
16.0
16.0
mm
L1
53.4
53.4
mm
L2
7.6
7.6
mm
L3
17.2
17.2
mm
L4MAX
49.0
49.0
mm
L4MIN
47.6
47.6
mm
L5
17.0
17.0
mm
L6
22.5
22.5
mm
L7
12.0
12.0
mm
L8
16.1
16.1
mm
M1
17.0
17.0
mm
W1
21.5
21.5
mm
W2
24.0
24.0
mm
X1
7.8
7.8
mm
X2
16.2
16.2
mm
CNSMASSEXACT
Mass
16.4
16.4
g