ASB2201-02-06
SMC
bp3_flow_control_equipment
asb
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/asb/asb.prj},{NB=ASB2201-02-06},{GUI=ASB22*1-*02-06},{CONTROL=0},{THREAD=},{SEAL=},{OPTION1=},{OPTION2=},{MODEL1=ASB22},{MODEL2=02-06},{OD=6},{T=1/4},{RA=0},{RP=0.0},{ND=13.157},{A1=6.01},{H1=17},{HR1=13.8},{H2=12},{D1=13.1},{AR=34.0},{AG=33.0},{L1=24.7},{L2=34.0},{L3=23.2},{L4=39.5},{M=13.6},{WEIGHT1=41},{WEIGHT2=39},{R1=6.9},{H3=0.0},{LH1=18.20},{HL2=3.65},{HL3=9.50},{HL5=10.45},{AL1=4.0},{AB=4.95},{AC=12.35},{AE=9.10},{AF=7.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SMC
Description
ASB - Speed Controller With One Touch Fitting/Metal Body
Bill of material
ASB2201-02-06
GUI
ASB22*1-*02-06
ASB22*1-*02-06
MODEL
Model
ASB2201-02-06
ASB2201-02-06
CONTROL
Controller method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
THREAD
Thread type
(-) R
(G) G
(-) R
(G) G
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OPTION1
Option
(-) Electroless nickel plating
(B) None
(-) Electroless nickel plating
(B) None
OPTION2
Lock nut option
(-) Hexagon lock nut
(J) Round lock nut
(-) Hexagon lock nut
(J) Round lock nut
OD
Applicable tubing O.D.
6
6
mm
T
1/4
1/4
mm
H1
17
17
mm
H2
12
12
mm
D1
13.1
13.1
mm
A
MAX
34.0
34.0
mm
L1
24.7
24.7
mm
L2
34.0
34.0
mm
L3
23.2
23.2
mm
L4
MAX
39.5
39.5
mm
M
13.6
13.6
mm
CNSMASSEXACT
Mass
39
39
g