ASB2201-N02-07H
SMC
bp3_flow_control_equipment
asb
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/asb/asb_h_inch.prj},{NB=ASB2201-N02-07H},{OD=6.350},{ND=13.716},{H1=17.46},{HR1=13.8},{H2=12},{D1=13.1},{AR=39.3},{L1=24.7},{L2=34.1},{L3=23.2},{L4=44.8},{M=13.5},{WEIGHT1=35},{H3=0.0},{LH1=21.70},{LH2=5.80},{LH3=5},{LH4=17.55},{HL1=4.95},{LH5=7.0},{LH6=3.0},{HL2=9.05},{HL3=2.00},{HL4=5.4},{HL5=2.60},{AL1=4.0},{AB=4.95},{AC=12.35},{AE=9.10},{AF=7.00},{D2=7.0},{D3=13.8},{D4=13.4},{D5=12.0},{D6=4.5},{D7=6.0},{D8=3.2},{D9=18.8},{D10=8.4},{D11=11.7},{HL6=7.30},{HL7=18.20},{HL8=11.7},{HL9=11.7},{HL10=0.00},{HL11=0.0},{HL12=0.00},{D12=11.7},{HL13=10.45},{HL14=0.41},{HL15=1.40},{D13=9.95},{D14=9.15},{D15=10.8},{HL16=0.75},{HL17=0.95},{HL18=7.74},{HL19=5.44},{D17=11.4},{HL20=8.00},{CONTROL=0},{SEAL=},{OPTION=H}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SMC
Description
ASB-H (Inch) - Hexagon Wrench AdjustableMetal Speed Controller with Indicator
Bill of material
ASB2201-N02-07H
GUI
ASB22*1-N02-07*
ASB22*1-N02-07*
MODEL
Model
ASB2201-N02-07H
ASB2201-N02-07H
CONTROL
Controller method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OPTION
Option
(H) General environments/Brass parts (external): Ni plating
(BH) Welding environments/Brass parts (external): Without plating
(H) General environments/Brass parts (external): Ni plating
(BH) Welding environments/Brass parts (external): Without plating
D
Applicable tubing O.D.
1/4
1/4
Inch
T
NPT1/4
NPT1/4
H1
17.46
17.46
mm
H2
12
12
mm
D1
13.1
13.1
mm
A
MAX
39.3
39.3
mm
L1
24.7
24.7
mm
L2
34.1
34.1
mm
L3
23.2
23.2
mm
L4
MAX
44.8
44.8
mm
M
13.5
13.5
mm
CNSMASSEXACT
Mass
35
35
g