JAS-LEA03-U10
SMC
bp3_flow_control_equipment
JAS Speed Controller with One-touch Fitting/Thin Flat Compact Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/jas/jas-l_inch.prj},{NB=JAS-LEA03-U10},{GUI=JAS-L**03-U10},{CONTROL=E},{POSITION=A},{SEAL=},{D=5/32},{DD=3.969},{T=10/32UNF},{TD=4.826},{H=2.500},{D1=10.0},{D2=7.7},{D3=8.2},{D4=12.1},{AU=35.6},{AL=34.3},{L1=18.6},{L2=12.9},{L3=17.4},{L4=6.9},{H1=12.7},{H2=6.6},{H3=16.2},{M=13.3},{CNSMASSEXACT=6},{LL1=4.700},{LL2=0.700},{LL3=0.900},{LL4=6.880},{LL5=0.530},{LL6=7.390},{LL7=0.280},{LL8=11.820},{LL9=0.900},{LL10=10.000},{LL11=9.490},{LL12=6.300},{LL13=10.300},{LL14=4.790}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
JAS - Speed Controller with One-touch Fitting/Thin Flat Compact Type
Bill of material
JAS-LEA03-U10
GUI
JAS-L**03-U10
JAS-L**03-U10
CONTROL
Control method
(E) Meter-out
(S) Meter-in
(E) Meter-out
(S) Meter-in
POSITION
Stud position
(A) Right side
(B) Left side
(A) Right side
(B) Left side
SEAL
Seal method
(-) Without sealant
(-) Without sealant
D
5/32
5/32
T
10/32UNF
10/32UNF
H
2.500
2.500
D1
10.0
10.0
mm
D2
7.7
7.7
mm
D3
8.2
8.2
mm
D4
12.1
12.1
mm
AU
35.6
35.6
mm
AL
34.3
34.3
mm
L1
18.6
18.6
mm
L2
12.9
12.9
mm
L3
17.4
17.4
mm
L4
6.9
6.9
mm
H1
12.7
12.7
mm
H2
6.6
6.6
mm
H3
16.2
16.2
mm
M
13.3
mm
CNSMASSEXACT
Mass
6
6
g