JAS-SMLEA03-U10
SMC
bp3_flow_control_equipment
JAS_S Speed Controller with Indicator/Compact Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/jas_s/jas_sm_sc_inch.prj},{NB=JAS-SMLEA03-U10},{DD=3.96875},{H=2.50},{D1=10.0},{D2=7.7},{D3=8.2},{D4=11.0},{AU=40.6},{AL=39.5},{L1=18.6},{L2=12.9},{L3=17.4},{L4=6.9},{H1=12.7},{H2=6.6},{H3=16.2},{M=13.3},{CNSMASSEXACT=5},{NUMBER=2},{TL=3.0},{TD=4.826},{YH1=0.50},{YH2=0.50},{YH3=0.5},{YH4=11.2},{YH5=0.0},{XW1=4.4},{XW2=7.0},{XW3=7},{XW4=8.9},{XW5=0.0},{XH1=1.500},{XH2=0.9},{XH3=12.10},{XH3A=105},{XH4=7.92},{XH4A=120},{XH5=6.88},{XH6=11.30},{XH66=2.3},{XH7=0.0},{YW1=7.7},{YW2=4.79},{YW3=8.20},{YW4=10.3},{YW5=12.2},{YW6=11.0},{YW66=4.6},{YW7=0},{DY=10.0},{CPL=18.6},{CPW=5.6},{CPHX=12.25},{HC=11.3},{HCYW=11},{H1DMS=12.70},{NUMBER2=1},{GUI=JAS-S*L**03-U10},{D=5/32},{T=10/32UNF},{RANGE=M},{CONTROL=E},{POSITION=A},{SEAL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
JAS-SM/SC(Inch) - Speed Controller With Indicator/Compact Type
Bill of material
JAS-SMLEA03-U10
GUI
JAS-S*L**03-U10
JAS-S*L**03-U10
RANGE
Control range
(M) 1~50mm/s
(C) 50~150mm/s
(M) 1~50mm/s
(C) 50~150mm/s
CONTROL
Control method
(E) Meter-out
(S) Meter-in
(E) Meter-out
(S) Meter-in
POSITION
Stud position
(A) Right side
(B) Left side
(A) Right side
(B) Left side
SEAL
Seal method
N/A
N/A
D
5/32
5/32
T
10/32UNF
10/32UNF
H
2.50
2.50
D1
10.0
10.0
D2
7.7
7.7
D3
8.2
8.2
D4
11.0
11.0
AU
40.6
40.6
AL
39.5
39.5
L1
18.6
18.6
L2
12.9
12.9
L3
17.4
17.4
L4
6.9
6.9
H1
12.7
12.7
H2
6.6
6.6
H3
16.2
16.2
M
13.3
CNSMASSEXACT
Mass
5
5
g