您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ZQ000UA-K15L-EA-00
SMC
bp3_vacuum_equipment
vacuum_ejector
ZQ-A Space Saving Vacuum Unit
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_ejector/zq_a/zq000_a_asmtab.prj},{NB=ZQ000UA-K15L-EA-00},{BODY=U},{SVC=K1},{VOLTAGE=(5) 24 VDC},{ENTRY=L},{MANUAL=},{PRESSURE=EA},{UNIT=},{LEAD=},{FITTINGV=0},{FITTINGP=0},{OPTION=},{PPATH=zq000_a/assembly/zq000_a_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZQ000_A - Space Saving Vacuum/Vacuum Pump System
Bill of material
ZQ000UA-K15L-EA-00
BODY
Body type
(U) For single unit
(M) For manifold
(U) For single unit
(M) For manifold
SVC
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching) & Release valve (N.C.)
(Q2) Supply valve (Latching)
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching) & Release valve (N.C.)
(Q2) Supply valve (Latching)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push
(B) Slotted locking type
(-) Non-locking push
(B) Slotted locking type
PRESSURE
Vacuum pressure switch suction filter
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
UNIT
Unit specifications
(-) Unit selection function
(M) Fixed SI unit
(P) Unit selection function(Initial value psi)
(-) Unit selection function
(M) Fixed SI unit
(P) Unit selection function(Initial value psi)
LEAD
Lead wire specifications
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
(1) Dia 3.2(Straight)
(2) Dia 4(Straight)
(3) Dia 6(Straight)
(4) Dia 3.2(Elbow)
(5) Dia 4(Elbow)
(0) Without fittings(M5x0.8)
(1) Dia 3.2(Straight)
(2) Dia 4(Straight)
(3) Dia 6(Straight)
(4) Dia 3.2(Elbow)
(5) Dia 4(Elbow)
FITTINGP
Fitting (P port)
(0) Without fittings(M5x0.8)
(2) Dia 4(Straight)
(3) Dia 6(Straight)
(5) Dia 4(Elbow)
(0) Without fittings(M5x0.8)
(2) Dia 4(Straight)
(3) Dia 6(Straight)
(5) Dia 4(Elbow)
OPTION
Option
(-) Bracket assembly:Yes;Converter assembly for solenoid valve:No
(N) Bracket assembly:None;Converter assembly for solenoid valve:None
(-) Bracket assembly:Yes;Converter assembly for solenoid valve:No
(N) Bracket assembly:None;Converter assembly for solenoid valve:None