ZPY02UN-N4-A5
SMC
bp3_vacuum_equipment
vacuum_pad
ZP Vacuum pad
ZPY Vacuum Pad/Lateral Vacuum Entry with Barb Fitting Without Buffer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_pad/zp/zpy/zpy_2_8_asmtab.prj},{NB=ZPY02UN-N4-A5},{DIAMETER=2},{PAD=(U) Flat},{MATERIAL=N},{PORT=N4},{MOUNT=A5},{PPATH=zpy_2_8/assembly/zpy_2_8_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
ZPY - Pad Diameter 2x4/3.5x7/4x10/Dia 2-8
Bill of material
ZPY02UN-N4-A5
DIAMETER
Pad diameter
2
2
PAD
Pad type
(U) Flat
(U) Flat
MATERIAL
Material
(N) NBR
(S) Silicon rubber
(U) Urethane rubber
(F) Fluororubber
(GN) Conductive NBR
(GS) Conductive silicon rubber
(N) NBR
(S) Silicon rubber
(U) Urethane rubber
(F) Fluororubber
(GN) Conductive NBR
(GS) Conductive silicon rubber
PORT
Vacuum entry port
(N4) dia 4 Nylon tube (Barb fitting)
(N6) dia 6 Nylon tube (Barb fitting)
(U4) dia 4 Urethane tube (Barb fitting)
(U6) dia 6 Urethane tube (Barb fitting)
(N4) dia 4 Nylon tube (Barb fitting)
(N6) dia 6 Nylon tube (Barb fitting)
(U4) dia 4 Urethane tube (Barb fitting)
(U6) dia 6 Urethane tube (Barb fitting)
MOUNT
Mounting thread
(A5) M5x0.8 (Male thread)
(A6) M6x1 (Male thread)
(B4) M4x0.7 (Female thread)
(B5) M5x0.8 (Female thread)
(A5) M5x0.8 (Male thread)
(A6) M6x1 (Male thread)
(B4) M4x0.7 (Female thread)
(B5) M5x0.8 (Female thread)