ZX1051-K15L-E-Q
SMC
bp3_vacuum_equipment
vacuum_unit
Series ZX
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_unit/zx/zx1.prj},{NB=ZX1051-K15L-E-Q},{IDNR=},{MODEL=ZX1},{COMPONENTS=Ejector unit-valve unit-vacuum switch},{NOZZLE=05},{EJECTOR=1},{VACUUM=K1},{PILOT=},{VOLTAGE=5},{ELECTRICAL=L},{LIGHT=},{OVERRIDE=},{COMBINATION=E},{ELECTRICAL2=},{PORT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
ZX1 - Vacuum Ejector System
Bill of material
ZX1051-K15L-E-Q
COMPONENTS
Components
Ejector unit-valve unit-vacuum switch
Ejector unit-valve unit-vacuum switch
NOZZLE
Ejector unit nozzle dia.
(05) 0.5mm
(07) 0.7mm
(10) 1.0mm
(05) 0.5mm
(07) 0.7mm
(10) 1.0mm
mm
EJECTOR
Ejector exhaust
(1) With silencer
(2) Port exhaust Rc(PT) 1/8
(3) Common exhaust (Manifold only)
(1) With silencer
(2) Port exhaust Rc(PT) 1/8
(3) Common exhaust (Manifold only)
VACUUM
Valve unit/Combination of supply valve and release valve
(K1) Supply valve-Solenoid valve-NC and Release valve-Solenoid valve-NC
(K3) Supply valve-Solenoid valve-NC and Release valve-Solenoid valve-NC
(K6) Supply valve-Air operated-NC and Release valve-External release (ZX1A)
(K8) Supply valve-Air operated-NO and Release valve-Air operated-NC
(J1) Supply valve-Solenoid valve-NC and Release valve None
(J2) Supply valve-Solenoid valve-NO and Release valve None
(K1) Supply valve-Solenoid valve-NC and Release valve-Solenoid valve-NC
(K3) Supply valve-Solenoid valve-NC and Release valve-Solenoid valve-NC
(K6) Supply valve-Air operated-NC and Release valve-External release (ZX1A)
(K8) Supply valve-Air operated-NO and Release valve-Air operated-NC
(J1) Supply valve-Solenoid valve-NC and Release valve None
(J2) Supply valve-Solenoid valve-NO and Release valve None
PILOT
Pilot valve
() DC:1W (With light:1.05W)
(Y) DC:0.45W (With light:0.5W)
() DC:1W (With light:1.05W)
(Y) DC:0.45W (With light:0.5W)
VOLTAGE
Voltage
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
ELECTRICAL
Electrical entry
(L) Plug connector-Lead wire length:0.3m
(LN) Plug connector-W/o lead wire
(LO) Plug connector-Without connector
(G) Grommet- Lead wire length:0.3m
(H) Grommet- Lead wire length:0.6m
(L) Plug connector-Lead wire length:0.3m
(LN) Plug connector-W/o lead wire
(LO) Plug connector-Without connector
(G) Grommet- Lead wire length:0.3m
(H) Grommet- Lead wire length:0.6m
LIGHT
Indicator light and surge voltage suppressor
() None
(Z) With indicator light and surge voltage suppressor
(S) With surge voltage suppressor
() None
(Z) With indicator light and surge voltage suppressor
(S) With surge voltage suppressor
OVERRIDE
Manual override
() Non-locking push style
(B) Locking slotted style (Tool)
() Non-locking push style
(B) Locking slotted style (Tool)
COMBINATION
Combination of vacuum switch unit/Filter unit/ vacuum digital pressure switch unit
(E) Vacuum pressure switch (General type) with suction filter
(D21) 2 outputs/Without analogue output (mmHg)
(D22) 2 outputs/With analogue output (mmHg)
(D23) 1 output (With trouble detection)Without analogue (mmHg)
(D24) 1 output (With trouble detection) With analogue (mmHg)
(DP21) 2 outputs/ Without analogue output (kPa)
(DP22) 2 outputs/With analogue output (kPa)
(DP23) 1 output (With trouble detection) Without analogue (kPa)
(DP24) 1 output (With trouble detection) With analogue (kPa)
(E) Vacuum pressure switch (General type) with suction filter
(D21) 2 outputs/Without analogue output (mmHg)
(D22) 2 outputs/With analogue output (mmHg)
(D23) 1 output (With trouble detection)Without analogue (mmHg)
(D24) 1 output (With trouble detection) With analogue (mmHg)
(DP21) 2 outputs/ Without analogue output (kPa)
(DP22) 2 outputs/With analogue output (kPa)
(DP23) 1 output (With trouble detection) Without analogue (kPa)
(DP24) 1 output (With trouble detection) With analogue (kPa)
ELECTRICAL2
Vacuum switch electrical entry
() Grommet-Lead wire length:0.6m
(L) Grommet-Lead wire length:3m
(C) Connector-Lead wire length:0.6m
(CL) Connector-Lead wire length:3m
(CN) Connector-Without connector (without lead wire)
() Grommet-Lead wire length:0.6m
(L) Grommet-Lead wire length:3m
(C) Connector-Lead wire length:0.6m
(CL) Connector-Lead wire length:3m
(CN) Connector-Without connector (without lead wire)
PORT
PV/V port size
() M5
(Y) M6
() M5
(Y) M6
mm