KAT06-U02
SMC
bp4_air_line_equipment
fittings_and_tubing
KA Antistatic One-touch Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ka/kat_mbt.prj},{NB=KAT06-U02},{OD=6.0},{T=1/4},{RA=13.157},{RP=0.000},{RD=4.383},{MODEL=KAT06-U02},{H=14},{D1=12.8},{D2=10},{L1=20.0},{L2=23.0},{A=23.5},{M=17.0},{EA1=13.9},{EA2=13.9},{CNSMASSEXACT=16.0},{DV1=5.750},{DV2=3.500},{DV3=5.000},{DH1=7.600},{DH2=6.108},{DH3=5.650},{LH1=11.100},{LH2=1.200},{LV1=3.250},{LV2=0.707},{LV3=1.491},{LV4=0.522}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
SMC
Description
KAT - Male Branch Tee
Bill of material
KAT06-U02
OD
Applicable tubing O.D.
6.0
6.0
mm
T
Connection thread
1/4
1/4
MODEL
Model
KAT06-U02
KAT06-U02
H
Width across flats
14
14
mm
D1
12.8
12.8
mm
D2
10
10
mm
L1
20.0
20.0
mm
L2
23.0
23.0
mm
A
23.5
23.5
mm
M
17.0
17.0
mm
EA1
Effective area Soft nylon
13.9
13.9
mm^2
EA2
Effective area Urethane
13.9
13.9
mm^2
CNSMASSEXACT
Mass
16.0
16.0
g