KQ2H07-35AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2h_mc_fs_inch.prj},{NB=KQ2H07-35AP},{GUI=KQ2H07-35*P},{OD=1/4},{T=1/4},{MATERIAL=A},{H=17.46},{D=10.9},{L=15.6},{A=7.5},{M=13.3},{EA1=13.5},{EA2=11.5},{MPS=4.6},{CNSMASSEXACT=13.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
SMC
Description
KQ2H (Inch) - Male Connector (Face Seal)
Bill of material
KQ2H07-35AP
GUI
KQ2H07-35*P
KQ2H07-35*P
OD
Applicable tubing O.D.(inch)
1/4
1/4
T
Connection thread NPT
1/4
1/4
MODEL
Model
KQ2H07-35AP
KQ2H07-35AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
17.46
17.46
mm
D
10.9
10.9
mm
L
15.6
15.6
mm
A
7.5
7.5
mm
M
13.3
13.3
mm
EA1
Effective area Nylon
13.5
13.5
mm^2
EA2
Effective area Urethane
11.5
11.5
mm^2
MPS
Min.port size
4.6
4.6
mm
CNSMASSEXACT
Mass
13.6
13.6
g