KQ2K09-35AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2k_me_fs_inch.prj},{NB=KQ2K09-35AP},{GUI=KQ2K09-35*P},{OD=5/16},{T=1/4},{MATERIAL=A},{H=17.46},{D1=13.2},{D2=12},{L1=16.0},{L2=20.4},{A=27.7},{M=14.2},{EA1=19.7},{EA2=19.7},{MPS=6.0},{CNSMASSEXACT=15.5},{HL=6.800},{DX=10.000},{A6=5.290}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
KQ2K (Inch) - 45deg Male Elbow (Face Seal)
Bill of material
KQ2K09-35AP
GUI
KQ2K09-35*P
KQ2K09-35*P
OD
Applicable tubing O.D.(inch)
5/16
5/16
T
Connection thread NPT
1/4
1/4
MODEL
Model
KQ2K09-35AP
KQ2K09-35AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
17.46
17.46
mm
D1
13.2
13.2
mm
D2
12
12
mm
L1
16.0
16.0
mm
L2
20.4
20.4
mm
A
27.7
27.7
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
19.7
19.7
mm^2
EA2
Effective area Urethane
19.7
19.7
mm^2
MPS
Min.port size
6.0
6.0
mm
CNSMASSEXACT
Mass
15.5
15.5
g