KQ2S09-34AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2s_hshmc_fs_inch.prj},{NB=KQ2S09-34AP},{GUI=KQ2S09-34*P},{OD=5/16},{T=1/8},{MATERIAL=A},{H=5.56},{D=13.0},{L1=20.9},{L2=19.7},{A=15.5},{M=14.2},{EA1=17.2},{EA2=16.2},{MPS=5.6},{CNSMASSEXACT=8.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
SMC
Description
KQ2S (Inch) - Hexagon Socket Head Male Connector (Face Seal)
Bill of material
KQ2S09-34AP
GUI
KQ2S09-34*P
KQ2S09-34*P
OD
Applicable tubing O.D.(inch)
5/16
5/16
T
Connection thread NPT
1/8
1/8
MODEL
Model
KQ2S09-34AP
KQ2S09-34AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
5.56
5.56
mm
D
13.0
13.0
mm
L1
20.9
20.9
mm
L2
19.7
19.7
mm
A
15.5
15.5
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
17.2
17.2
mm^2
EA2
Effective area Urethane
16.2
16.2
mm^2
MPS
Min.port size
5.6
5.6
mm
CNSMASSEXACT
Mass
8.6
8.6
g