KQ2T07-35AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2t_mbt_fs_inch.prj},{NB=KQ2T07-35AP},{GUI=KQ2T07-35*P},{OD=1/4},{OD1=6.350},{T=1/4},{RA=13.7160},{MATERIAL=A},{TUBE=07},{PORT=35},{H=17.46},{D1=11.1},{D2=10},{D3=10.90},{D4=8.000},{D5=7.150},{H1=6.500},{L1=15.6},{L2=23.4},{LH1=8.700},{A=20.8},{M=13.3},{EA1=14.0},{EA2=12.4},{MPS=4.5},{CNSMASSEXACT=20.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Male Branch Tee (Face Seal)
Bill of material
KQ2T07-35AP
GUI
KQ2T07-35*P
KQ2T07-35*P
OD
Applicable tubing O.D.(inch)
1/4
1/4
T
Connection thread NPT
1/4
1/4
MODEL
Model
KQ2T07-35AP
KQ2T07-35AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
17.46
17.46
mm
D1
11.1
11.1
mm
D2
10
10
mm
L1
15.6
15.6
mm
L2
23.4
23.4
mm
A
20.8
20.8
mm
M
13.3
13.3
mm
EA1
Effective area Nylon
14.0
14.0
mm^2
EA2
Effective area Urethane
12.4
12.4
mm^2
MPS
Min.port size
4.5
4.5
mm
CNSMASSEXACT
Mass
20.2
20.2
g