KQ2U07-34AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2u_by_fs_inch.prj},{NB=KQ2U07-34AP},{GUI=KQ2U07-34*P},{OD=1/4},{OD1=6.350},{T=1/8},{MATERIAL=A},{TUBE=07},{PORT=34},{H=12.70},{D=11.1},{L=37.3},{P=11.1},{A=31.9},{M=13.3},{Q=7.6},{O=8},{N=4.0},{EA1=14.4},{EA2=12.4},{MPS=5.6},{CNSMASSEXACT=11.7},{LV2=4.200},{LV3=11.700},{LV4=11.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
SMC
Description
KQ2U (Inch) - Branch (Face Seal)
Bill of material
KQ2U07-34AP
GUI
KQ2U07-34*P
KQ2U07-34*P
OD
Applicable tubing O.D.(inch)
1/4
1/4
T
Connection thread NPT
1/8
1/8
MODEL
Model
KQ2U07-34AP
KQ2U07-34AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
12.70
12.70
mm
D
11.1
11.1
mm
L
37.3
37.3
mm
P
11.1
11.1
mm
A
31.9
31.9
mm
M
13.3
13.3
mm
Q
7.6
7.6
mm
O
8
8
mm
N
4.0
4.0
mm
EA1
Effective area Nylon
14.4
14.4
mm^2
EA2
Effective area Urethane
12.4
12.4
mm^2
MPS
Min.port size
5.6
5.6
mm
CNSMASSEXACT
Mass
11.7
11.7
g