KQ2V09-34AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2v_ume_fs_inch.prj},{NB=KQ2V09-34AP},{GUI=KQ2V09-34*P},{OD=5/16},{T=1/8},{MATERIAL=A},{H=11.11},{D1=13.2},{D2=17.6},{L1=23.5},{L2=14.3},{L3=26.8},{A=21.4},{M=14.2},{EA1=16.0},{EA2=11.2},{MPS=6.0},{CNSMASSEXACT=22.4},{B1=4.400},{DX=11.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
KQ2V (Inch) - Universal Male Elbow (Face Seal)
Bill of material
KQ2V09-34AP
GUI
KQ2V09-34*P
KQ2V09-34*P
OD
Applicable tubing O.D.(inch)
5/16
5/16
T
Connection thread NPT
1/8
1/8
MODEL
Model
KQ2V09-34AP
KQ2V09-34AP
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
11.11
11.11
mm
D1
13.2
13.2
mm
D2
17.6
17.6
mm
L1
23.5
23.5
mm
L2
14.3
14.3
mm
L3
26.8
26.8
mm
A
21.4
21.4
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
16.0
16.0
mm^2
EA2
Effective area Urethane
11.2
11.2
mm^2
MPS
Min.port size
6.0
6.0
mm
CNSMASSEXACT
Mass
22.4
22.4
g