LQ3E7A-S
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ3 Fluoropolymer Fittings Hyper Fittings/Flare Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq3/lq3e_s.prj},{NB=LQ3E7A-S},{GUI=LQ3E7A-S},{MODEL1=LQ3E7A-S},{NUTMAPA=},{SIZE=7},{OD=1 1/4},{ODX=31.750},{B=9},{C=22},{E=35.0},{E1=35.0},{H=50},{L1=92.5},{L11=92.5},{L2=97.5},{L22=97.5},{M=64},{X1=18.250},{X2=20.000},{X3=33.500},{X4=2.500},{X5=59.000},{X6=1.400},{X7=31.2500},{X8=8.000},{X9=3.000},{X10=35.000},{X13=60.000},{X14=0.000},{X15=53.6000},{X155=53.600},{X16=14.810},{X17=4.000},{X18=2.000},{Y1=27.7100},{Y2=31.2500},{Y3=35.000},{Y4=14.810},{T1=31.750},{T2=5.000},{T3=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
LQ3E-S - Space Saving Union Elbow
Bill of material
LQ3E7A-S
GUI
LQ3E7A-S
LQ3E7A-S
mm
MODEL
Model
LQ3E7A-S
LQ3E7A-S
NUTMAPA
Nut material,packaging
(-) PFA,Clean packaging equivalent to ISO Class 5
(1) PFA,Standard packaging equivalent to ISO Class 7
(2) PVDF,Clean packaging equivalent to ISO Class 5
(3) PVDF,Standard packaging equivalent to ISO Class 7
(-) PFA,Clean packaging equivalent to ISO Class 5
(1) PFA,Standard packaging equivalent to ISO Class 7
(2) PVDF,Clean packaging equivalent to ISO Class 5
(3) PVDF,Standard packaging equivalent to ISO Class 7
OD
Applicable tubing O.D.
1 1/4''
1 1/4''
B
9
9
mm
C
22
22
mm
E
35.0
35.0
mm
E1
35.0
35.0
mm
H
50
50
mm
L1
92.5
92.5
mm
L11
92.5
92.5
mm
L2
97.5
97.5
mm
L22
97.5
97.5
mm
M
64
64
mm