LQ3U61
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ3 Fluoropolymer Fittings Hyper Fittings/Flare Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq3/lq3u.prj},{NB=LQ3U61},{MODEL1=LQ3U61},{GUI=LQ3U61},{NUTMAPA=},{SIZE=6},{OD=25},{ODX=25.000},{E=30.0},{E1=26.0},{H=41},{L=122.0},{L1=113.4},{M=49},{W=36},{X1=15.000},{X2=16.000},{X3=18.000},{X4=1.500},{X5=46.000},{X6=0.800},{X7=32.2000},{X8=8.000},{X9=3.000},{X10=28.000},{X11=29.500},{X12=0.200},{X13=60.000},{X14=2.000},{X15=22.1963},{X16=5.132},{X17=2.000},{X18=2.000},{X19=12.500},{X20=0.300},{Y1=22.1114},{Y2=32.9000},{Y3=28.000},{Y4=20.000},{Z1=21.5000},{Z2=7.4772}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
LQ3U - Union
Bill of material
LQ3U61
GUI
LQ3U61
LQ3U61
MODEL
Model
LQ3U61
LQ3U61
NUTMAPA
Nut material,packaging
(-) PFA,Clean packaging equivalent to ISO Class 5
(1) PFA,Standard packaging equivalent to ISO Class 7
(2) PVDF,Clean packaging equivalent to ISO Class 5
(3) PVDF,Standard packaging equivalent to ISO Class 7
(-) PFA,Clean packaging equivalent to ISO Class 5
(1) PFA,Standard packaging equivalent to ISO Class 7
(2) PVDF,Clean packaging equivalent to ISO Class 5
(3) PVDF,Standard packaging equivalent to ISO Class 7
OD
Applicable tubing O.D.
25
25
E
30.0
30.0
mm
E1
26.0
26.0
mm
H
41
41
mm
L
122.0
122.0
mm
L1
113.4
113.4
mm
M
49
49
mm
W
36
36
mm