FN1101N-10-S005
SMC
bp4_air_preparation_equipment
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_preparation_equipment/fn1.prj},{NB=FN1101N-10-S005},{IDNR=},{SERIE=FN1},{MATERIAL=Stainless steel SUS304},{TYPE=0},{LENGTH=250},{SEAL=N},{PORT=Rc 1},{FILTRATION=005},{GAUGE=},{TH1=Rc1},{TH1N=33.25},{TH1K=30.29},{TH2=Rc1/4},{TH2N=13.16},{TH2K=11.45},{TH3=Rc1/8},{TH3N=9.73},{TH3K=8.57},{A=610},{B=730},{C=844},{E=660},{F=103.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
FN1 - Low Maintenance Filter
Bill of material
FN1101N-10-S005
MATERIAL
Housing and element material
Stainless steel SUS304
TYPE
Element type
Cylindrical type
Step type
Cylindrical type
Step type
LENGTH
Element length
250
250
mm
SEAL
Seal material
NBR
FPM
NBR
FPM
PORT
Port size
Rc 1
FILTRATION
Filtration
5um
20um
5um
20um
GAUGE
Pressure gauge
Without pressure gauge (with plug)
G46-15-02 (Wetted part:Brass)
Without pressure gauge (with plug)
G46-15-02 (Wetted part:Brass)
TH1
Rc1
TH1K
30.29
mm
TH2
Rc1/4
TH2N
13.16
mm
TH2K
11.45
mm
TH3
Rc1/8
TH3N
9.73
mm
TH3K
8.57
mm
A
610
610
mm
B
730
730
mm
C
844
844
mm