EQY32HH-30L-B5
SMC
Electrical actuators
EQY_H e-Actuator Easy to Operate Integrated Controller/Rod Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/electrical_actuators/eqy_h/eqy_h_asmtab.prj},{NB=EQY32HH-30L-B5(0_0)},{SIZE=32},{MOUNT=(L) Foot style},{DIRECTION=},{MOTOR=(H) Battery-less absolute (Step motor 24 VDC)},{LEAD=H},{STROKE=30},{POS=0},{OPTION=},{ROD=},{CONTROLLER=(B) Integrated controller},{INPUT=5},{THREAD=0},{PPATH=assembly/eqy_h_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
EQY_H - e-Actuator Easy to Operate Integrated Controller/Rod Type
Bill of material
EQY32HH-30L-B5
SIZE
Size
32
32
MOUNT
Mounting style
(L) Foot style
(L) Foot style
DIRECTION
Motor mounting direction
(-) Top
(R) Right
(L) Left
(-) Top
(R) Right
(L) Left
MOTOR
Motor type
(H) Battery-less absolute (Step motor 24 VDC)
LEAD
Ball screw lead
(H) 24mm
(A) 16mm
(B) 8mm
(C) 4mm
(H) 24mm
(A) 16mm
(B) 8mm
(C) 4mm
STROKE
Stroke
30.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
30.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
OPTION
Motor option
(-) None
(B) With lock
(-) None
(B) With lock
ROD
Rod end thread
(-) Rod end female thread
(M) Rod end male thread
(-) Rod end female thread
(M) Rod end male thread
CONTROLLER
Controller position
(B) Integrated controller
INPUT
Parallel input
(5) NPN
(6) PNP
(5) NPN
(6) PNP
THREAD
Thread on/off
on
off
on
off