您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
M151.16.001
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS CYLINDRIQUES
Cylindrique ISO 6432
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_cylindriques/cylindrique_iso_6432/serie_m151.prj},{NB=M151.16.001_0},{ALESAGE=16},{COURSE=1},{OPTION=},{PC=0},{A=M6},{B=6},{C=M16x1,5},{D=16},{E=18},{F=M5},{G=44.0},{G1=75},{G2=97},{H=19},{L=18.0},{CH=5},{FS=4.000},{AS=3.500},{PPATH=m151/serie_m151_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Société / Etablissement
Sopra-Pneumatic
Description
SÉRIE M151 - Vérins cylindriques ISO 6432
Nomenclature
M151.16.001
REF
Référence
M151.16.001
M151.16.001
ALESAGE
Ø Alésage
16
16
mm
COURSE
Course
mm
Enter value for COURSE
Course
mm
cm
inch
ft
確定
OPTION
Option
Sans ✔
Sans
Sans
magnétique
magnétique
tout inox
tout inox
joints VITON®
joints VITON®
écrous inox (nez et tige)
écrous inox (nez et tige)
nous consulter
nous consulter
PC
Position de la course
mm
Enter value for PC
Position de la course
mm
cm
inch
ft
確定
A
M6
M6
mm
B
6
6
mm
C
M16x1,5
M16x1,5
mm
D
16
16
mm
E
18
18
mm
F
M5
M5
mm
G
44.0
44.0
mm
G1
75
75
mm
G2
97
97
mm
H
19
19
mm
L
18.0
18.0
mm
CH
5
5
mm