目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
360/SP4
Speedyblock
Pneumatic series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{speedyblock/pneumatica_magnetica/sp4_asmtab.prj},{NB=360/SP4(0)},{CODICE=AO446},{MODELLO=360/SP4},{FAM=Toggle clamps},{SER=Pneumatic},{USE=SP4 application},{VER=2},{TRANSLX=[0:23]},{TRANSL=0},{A=274},{B=69},{C=27,5},{D=32},{E=58},{F=94},{G=33,5},{H=-},{I=36,5},{L=30},{M=M8},{N=15},{P=12},{Q=5,5},{R=9,5},{S=1/8\"},{FH=560},{FS=128},{GR=1400},{PRA=1},{PPATH=sp4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Speedyblock
Description
SP4 - Pneumatic clamping lever
Bill of material
360/SP4
CODICE
Code
AO446
AO446
MODELLO
Description
360/SP4
360/SP4
FAM
Family
Toggle clamps
SER
Series
Pneumatic
USE
Characteristics and applications
All the cylinders of this series are magnetic, with a pneumatic brake inside the back head. Maximum operating pressure 6 bar. Maximum operating temperature 70°C. The electronic switch for detecting the position is AU570 and must be ordered separately. Spindle: To be ordered separately (see Accessories). Feature and applications: A filter-reducer-lubricator group is recommanded for a long and smooth operation of the cylinder, while for a long duration of the mechanical components we recommend using suitable flow regulations and calibrating the speed of the motion desired. You can find the instructions for the set-up and daily use of the items of this series on the technical sheets reported on our website. The values of the clamping force Fs on the chart are measured at 6 bar pressure air.
A
274
274
mm
B
69
69
mm
C
27,5
27,5
mm
D
32
32
mm
E
58
58
mm
F
94
94
mm
G
33,5
33,5
mm
H
-
-
mm
I
36,5
36,5
mm
L
30
30
mm
M
M8
M8
N
15
15
mm
P
12
12
mm
Q
5,5
5,5
mm
R
9,5
9,5
mm
S
1/8"
1/8"
FH
Fh
560
560
daN
FS
Fs
128
128
daN
GR
gr.
1400
1400
g