目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST710530X200
Steinel Normalien
3 Guide units
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{steinel/fuehrungselemente_3/st_7105.prj},{NB=ST710530X200},{BESTNR=ST710530X200},{D1=30},{D7=33},{L=200},{L1=7},{ABSTAND=10.2 +0.2},{BM=glatt, mit Einstich und Haltering},{VERS=1.000},{W=90},{DW=27},{RW=3},{WG=1.110},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 158
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7105 - Guide pillar, smooth, with recess and holding ring
Bill of material
ST710530X200
BESTNR
Order No.
ST710530X200
ST710530X200
D1
Diameter
30
30
mm
D7
Diameter
33
33
mm
L
Length
200
200
mm
L1
Length
7
7
mm
ABSTAND
Length
10.2 +0.2
mm
BM
Comment
smooth, with recess and holding ring
WG
Weight
1.110
1.110
kg