目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 2862. 125
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{steinel/seaulengestelle_2/st_2862_asmtab.prj},{NB=ST 2862. 125},{BESTNR=ST 2862. 125},{FORM=ohne Fuehrungsplatte},{FORM2=Oberteil ohne Gewinde},{D=125},{A1=262},{A2=244},{A3=60},{B1=107},{B2=62.5},{C1=75},{C2=80},{E1=184},{F4=18},{F5=5},{F6=38},{D1=24},{D2=25},{D5X=31.000},{L=160},{D5=30.000},{D4=40.000},{L1=77.000},{L2=83.000},{PPATH=parts/st_2862/st_2862_asmtpl.prj},{WG=32.800},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
ST2862 - Die sets without guide plate with ball guide
Bill of material
ST 2862. 125
BESTNR
Order No.
ST 2862. 125
ST 2862. 125
FORM
without guide plate
FORM2
Upper part without thread
D
Diameter
125
125
mm
A1
Length
262
262
mm
A2
Length
244
244
mm
A3
Length
60
60
mm
B1
Width
107
107
mm
B2
Width
62.5
62.5
mm
C1
Height
75
75
mm
C2
Height
80
80
mm
E1
Length
184
184
mm
F4
Height
18
18
mm
F5
Height
5
5
mm
F6
Height
38
38
mm
D1
Diameter
24
24
mm
D2
Diameter
25
25
mm
L
Height
160
160
mm
WG
Weight
32.800
32.800
kg