05000731002
SToxxparts
05 C-Parts without standard
05000731000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000731000/05000731000.prj},{NB=05000731002},{ARTNR=05000731002},{D1=4},{B1=22},{B2=16.5},{B3=6},{B4=3.3},{D2=6},{H1=7},{H2=4},{H3=10},{K1=14},{K2=4},{K3=8},{K4=4.5},{L1=4},{L2=13},{FDA=3},{FDE=12},{MAT=Edelstahl},{GEW=14},{INFO=https://api.meleven.de/out/SToxxparts/3c.d3.90.05000731000.pdf},{PREVIEW=05000731000.png},{DEFAULTSORTATTR=25963}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000731000 - Stainless steel detent pin with drawbar eye, without detent lock
Bill of material
05000731002
ARTNR
Article No.
05000731002
05000731002
D1
4
4
mm
B1
22
22
mm
B2
16.5
16.5
mm
B3
6
6
mm
B4
-0.2
3.3
3.3
mm
D2
6
6
mm
H1
7
7
mm
H2
4
4
mm
H3
10
10
mm
K1
±0.05
14
14
mm
K2
4
4
mm
K3
8
8
mm
K4
4.5
4.5
mm
L1
4
4
mm
L2
13
13
mm
FDA
Spring pressure (start)
3
3
N
FDE
Spring pressure (end)
12
12
N
MAT
Material
Edelstahl
GEW
Weight
14
14
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/3c.d3.90.05000731000.pdf