07000168006
SToxxparts
07 Drive technology
07000168000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000168000/07000168000.prj},{NB=07000168006},{PREVIEW=07000168000.png},{ARTNR=07000168006},{L1=500},{L2=500},{L3=1000},{A1=259},{A2=275},{A3=361.5},{A4=387},{A5=403},{A6=451},{A7=467},{A8=-},{A9=-},{A10=-},{A11=-},{B1=225.5},{B2=241.5},{B3=251},{B4=449.5},{B5=465.5},{B6=475},{B7=-},{B8=-},{B9=-},{F1=480},{F2=360},{MAT=Stahl},{INFO=https://www.stoxxparts.com/meleven/f1.b0.8e.07000168000.pdf},{DEFAULTSORTATTR=2123662}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
07000168000 - Telescopic rail with full extension
Bill of material
07000168006
ARTNR
Article No.
07000168006
07000168006
L1
500
500
mm
L2
Stroke +3/-3
500
500
mm
L3
1000
1000
mm
A1
259
259
mm
A2
275
275
mm
A3
361.5
361.5
mm
A4
387
387
mm
A5
403
403
mm
A6
451
451
mm
A7
467
467
mm
A8
-
-
mm
A9
-
-
mm
A10
-
-
mm
A11
-
-
mm
B1
225.5
225.5
mm
B2
241.5
241.5
mm
B3
251
251
mm
B4
449.5
449.5
mm
B5
465.5
465.5
mm
B6
475
475
mm
B7
-
-
mm
B8
-
-
mm
B9
-
-
mm
F1
Load capacity per pair at 10000 cycles
480
480
mm
F2
Load capacity per pair at 100000 cycles
360
360
N
MAT
Material
Stahl
INFO
Drawing
https://www.stoxxparts.com/meleven/f1.b0.8e.07000168000.pdf